Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IIS718 - all inductive sensors
Bill of material
IIS718
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IIS718: Inductive sensor; M30 x 1.5 / L = 45 mm; DC; PNP/NPN; 0.3 m PUR-Cable; M
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 / L = 45 mm; DC; PNP/NPN; 0.3 m PUR-Cable; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; Ambient temperature -40...85 °C
BN
Bestellnummer
IIS718
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IIB2015BARKG/0,3M/PUR/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1