Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IIT001 - Sensors for limited space
Bill of material
IIT001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IIT001: Inductive sensor; M30 x 1.5 / L = 70 mm; Sensing range 14 mm flush mount
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 / L = 70 mm; Sensing range 14 mm flush mountable; normally open; AC/DC; 1/2" Connector; IP 68; IP 69K; ("COP"); 2-wire; Ambient temperature 0...100 °C; Switching frequency 25 Hz AC / 100 Hz DC
BN
Bestellnummer
IIT001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IIK2014BARKA/M/V4A/LS-104-AK
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1