Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IM002A - Use in hazardous areas
Bill of material
IM002A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IM002A: Inductive sensor; 40 x 40 x 105 mm; Sensing range 40 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 105 mm; Sensing range 40 mm non-flush mountable; normally open / normally closed; (selectable); AC/DC; terminals: 0,34...2,5 mm²; Cable sheath: Ø 5...9 mm; IP 65; IP 67; 2-wire; Ambient temperature -20...60 °C; Switching frequency 10 Hz AC / 10 Hz DC
BN
Bestellnummer
IM002A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IME2040-FBOA/3D
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1