카탈로그: ifm electronic
생성됨: 17.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IM506A
ifm electronic
Sensors
Position sensors
Inductive sensors
Sensors with long sensing range
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ifm_electronic/200/200_010/200_010_010/200_010_010_150/im506a.prj},{NB=IM506A},{BN=IM506A},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/dd/14/pc_im001aab_01.png},{PRODUKTFOTO=../../../_pool_/dd/14/pc_im001aab_01.png},{DESCRIPTIONSHORT=IM506A: Induktiver Sensor; 40 x 40 x 105 mm; Schaltabstand 20 mm bündig einbauba},{DESCLONG=Induktiver Sensor; 40 x 40 x 105 mm; Schaltabstand 20 mm bündig einbaubar; Schließer / Öffner; (wählbar); DC; Anschlussklemmen: 0,34...1,5 mm²; Leitungsmantel: Ø 5...9 mm; IP 65; IP 67; 3-Leiter; Umgebungstemperatur -20...60 °C; Schaltfrequenz 100 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IME3020BFPKG/3D},{ERPGRSUPPLIER=A1},{DELTIME=2.0},{ARTICLE_STATUS=false}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ifm electronic
Description
IM506A - Use in hazardous areas
Bill of material
IM506A
PREVIEW
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IM506A: Inductive sensor; 40 x 40 x 105 mm; Sensing range 20 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 105 mm; Sensing range 20 mm flush mountable; normally open / normally closed; (selectable); DC; terminals: 0,34...1,5 mm²; Cable sheath: Ø 5...9 mm; IP 65; IP 67; 3-wire; Ambient temperature -20...60 °C; Switching frequency 100 Hz
BN
Bestellnummer
IM506A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet