Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IM510A - Use in hazardous areas
Bill of material
IM510A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IM510A: Inductive sensor; 40 x 40 x 105 mm; Sensing range 20 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 105 mm; Sensing range 20 mm flush mountable; complementary; DC; terminals: 0,34...1,5 mm²; Cable sheath: Ø 5...9 mm; IP 65; IP 67; 3-wire; Ambient temperature -20...60 °C; Switching frequency 100 Hz
BN
Bestellnummer
IM510A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IME4020BCPKG/3D
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1