Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IN0131 - Sensors for valve actuators
Bill of material
IN0131
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IN0131: Inductive sensor; 33 x 60 x 92 mm; Sensing range 4 mm non-flush mountabl
DESCLONG
Long Description
Inductive sensor; 33 x 60 x 92 mm; Sensing range 4 mm non-flush mountable; 2 x normally open; AC/DC; terminal strip in the terminal chamber; IP 67; 3-wire; Ambient temperature -25...70 °C; Switching frequency 25 Hz AC / 50 Hz DC
BN
Bestellnummer
IN0131
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
INE2004DABOA
ERPGRSUPPLIER
ERP Group Supplier
P1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1