Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IN3500 - Sensors for limited space
Bill of material
IN3500
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IN3500: Inductive sensor; 40 x 12 x 26 mm; Sensing range 4 mm non-flush mountabl
DESCLONG
Long Description
Inductive sensor; 40 x 12 x 26 mm; Sensing range 4 mm non-flush mountable; normally open; AC/DC; 0.3 m PVC-Cable; M12 Connector; IP 67; 2-wire; Ambient temperature -20...80 °C; Switching frequency 25 Hz AC / 50 Hz DC
BN
Bestellnummer
IN3500
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IN-2004-ABOA/12"/LS100AK/SS
ERPGRSUPPLIER
ERP Group Supplier
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1