Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Schiedel
Description
Inner Liners/Pipe 250mm - PMS 50
Bill of material
Pipe 200/250/0,5/444/GY/PMS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS50
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
205 mm
NL
Nominal length
250 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
kg