Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Schiedel
Description
Inspection Tee - PMSA 25
Bill of material
Inspec.Tee 150/500/0,6/444/GY/PMSA25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
455 mm
B
205 mm
C
30 mm
D1
255 mm
NL
Nominal length
500 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
5.707 kg