Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IS3501 - all inductive sensors
Bill of material
IS3501
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IS3501: Inductive sensor; 28 x 10 x 16 mm; Sensing range 2 mm flush mountable; n
DESCLONG
Long Description
Inductive sensor; 28 x 10 x 16 mm; Sensing range 2 mm flush mountable; normally open; AC/DC; 0.3 m PVC-Cable; IP 67; 2-wire; Ambient temperature -20...80 °C; Switching frequency 25 Hz AC / 25 Hz DC
BN
Bestellnummer
IS3501
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IS-2002-AROA/12"K
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1