Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 14580 - FN 1952 - rostfrei A2 - Hexalobular socket cheese head screws
Bill of material
SFS FN 1952 342911 Zylinderschraube ISO 14580 rostfreier Stahl rostfrei A2 M4x12
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
200
SFSNR
SFS - FN Nr.
1952
D
Nominal thread diameter
mm
D3
Diameter
mm
P
Pitch of bolt
mm
L
Length
mm
B
Thread length
mm
X
Thread rudiment
mm
A1
max.
mm
DK
Head diameter
mm
DA
Diameter contact surface
mm
K
Head height
mm
R
Undercut radius
mm
W
Rest hight head
mm
NR
Hexalobular socket
A
Torx outer diameter
mm
T
Torx depth
mm