Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IT5020 - Sensors for limited space
Bill of material
IT5020
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IT5020: Inductive sensor; Ø 6.5 / L = 50 mm; Sensing range 1 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; Ø 6.5 / L = 50 mm; Sensing range 1 mm flush mountable; normally closed; DC; PNP; M8 Connector; IP 65; (with ifm socket duly screwed on: IP 67); 3-wire; Ambient temperature -25...80 °C; Switching frequency 2000 Hz
BN
Bestellnummer
IT5020
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ITB3001-APKG/AS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1