Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IW5064 - Sensors for limited space
Bill of material
IW5064
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IW5064: Inductive sensor; 60 x 36 x 10 mm; Sensing range 8 mm non-flush mountabl
DESCLONG
Long Description
Inductive sensor; 60 x 36 x 10 mm; Sensing range 8 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 65; 3-wire; Ambient temperature -20...80 °C; Switching frequency 300 Hz
BN
Bestellnummer
IW5064
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IW-3008-BPKG/AS-610-TPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1