Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IY5048 - Sensors for limited space
Bill of material
IY5048
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IY5048: Inductive sensor; M5 x 0.5 / L = 41 mm; Sensing range 1.5 mm non-flush m
DESCLONG
Long Description
Inductive sensor; M5 x 0.5 / L = 41 mm; Sensing range 1.5 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 67; 3-wire; Ambient temperature -25...70 °C; Switching frequency 1800 Hz
BN
Bestellnummer
IY5048
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IYB31,5-BPKG/AS-514-TPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1