Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IZ5046 - Sensors for limited space
Bill of material
IZ5046
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IZ5046: Inductive sensor; Ø 4 / L = 41 mm; Sensing range 1.5 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; Ø 4 / L = 41 mm; Sensing range 1.5 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 1800 Hz
BN
Bestellnummer
IZ5046
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IZB31,5-BPKG/AS-514-TPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1