Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 79
HELP_VARIABLE
Company
Jordahl group
Description
JORDAH BIM Anchor Channels JTA
Bill of material
Anchor channels jta - JORDAH BIM Anchor Channels JTA - JORDAH_BIM_Anchor_Channels_JTA (3)_JTA W 40_22 550 mm
DSHAREDPARAMETER
Ød SharedParameter
mm
NUTPAIR
nut pair
NUT1
nut 1
HOOKEDHEADTBOLT
hooked head T bolt
HAMMERHEADTBOLT
hammer head T bolt
0
UTBOLTPROJECTION
u T bolt projection
mm
SPACINGXTBOLTS
spacing x T bolts
mm
N
n
mm
MINSPACINGLENGTH
min spacing length
mm
MINNUMBEROFTBOLTS
min number of T bolts
2
MAXSPACINGLENGTH
max spacing length
mm
K1
k1
mm
K
k
mm
L
l
mm
HAMMERHEADTBOLTPAIR
hammer head T bolt pair
HOOKEDHEADTBOLTPAIR
hooked head T bolt pair
CALCULATEEDGEDISTANCE1TBOLT
calculate edge distance 1.T bolt
mm
B4
b4
mm
CALCULATEDNUMBEROFTBOLTS
calculated number of T bolts
CALCULATEDTBOLTSPACING
calculated T bolt spacing
mm
B2
b2
mm
B1
b1
mm
K11
Øk1
mm
BA
ØbA
mm
D
ØD
mm
TK
tk
2 mm
TD
tD
mm
MINNUMBERANCHOR
min number anchor
2
EDGEDISTANCEANCHOR
edge distance anchor
mm
NUMBERANCHOR
number anchor
CALCULATEMAXSPACINGANCHOR
calculate max spacing anchor
mm
CALCULATEK1
calculate Øk1
mm
CALCULATEBA
calculate ØbA
mm
CALCULATEH
calculate H
mm
CALCULATED
calculate ØD
mm
HSHAREDPARAMETER
H_SharedParameter
mm
T2
t2
mm
T1
t1
mm
H
h
mm
F1
f1
mm
F
f
mm
D1
d
mm
B3
b3
mm
B
b
mm
DEFAULTELEVATION
Default Elevation
0 mm
TBOLTSCENTERED
T_bolts_centered
EDGEDISTANCE1TBOLT
edge distance 1.T bolt
mm
NUMBEROFTBOLTS
number of T bolts
TBOLTSPACING
T_bolt_spacing
mm
ATTACHINGPARTTHICKNESS
attaching part thickness
mm
ZINCPLATED
zinc plated
TBOLTMATERIAL
T_bolt_material
STAINLESSSTEEL
stainless steel
0
HOTDIPGALVANIZED
hot dip galvanized
CARBONSTEEL
carbon steel
1
TBOLTTYPE
T_bolt_type
TBOLTLENGTHUSERDEFINIED
T_bolt_length_user_definied
mm
TBOLTCHOICEOFLENGTH
#T bolt choice of length
TBOLTCHOICEOFDIAMETER
#T bolt choice of diameter
MAXCLAMPINGLENGTH
max clamping length
mm
HIGHSTRENGTH
high strength
0
CHOOSETBOLTLENGTH1230
choose #T bolt length 1 2 3 0
CHOOSETBOLTDIAMETER123
choose #T bolt diameter 1 2 3
MINTBOLTLENGTH
min T bolt length
mm
TBOLTLENGTH
T_bolt_length
mm
TBOLTDIAMETER
T_bolt_diameter
mm
VERSION
Version
URL
https://pohlcon.com/downloads
REVISIONDATE
Revision Date
MODEL
Model
LOD400
DESCRIPTION
Description
JORDAHL® Anchor Channel
DATE
Date
WASHERISO7093
washer ISO 7093
0
WASHERISO7089
washer ISO 7089
1
SWASHER
s washer
mm
DWASHER
D_washer
mm
DWASHER1
d washer
mm
RD
r_Ød
mm
SNUT
s nut
mm
MNUT
m nut
mm
LENGTH
length
mm
CUTSHAPEJTAW
cut shape JTA W
mm
CUTNOSELENGTH
cut nose length
mm
CUTEDGESJTAKSPACING
cut edges JTA K spacing
mm
CUTEDGESJTAK
cut edges JTA K
mm
COMMENT
comment