您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Double shear connector jdsd - JORDAHL BIM Double Shear Connector JDSD - JORDAHL BIM Double Shear Connector JDSD (1) JDSD 25HF
Jordahl group
Double Shear Connector JDSD
Powered by
下載CAD模型
CAD下載
Previews
3D
2D
CAD模型選擇
{jordahl_group/double_shear_connector_jdsd/jordahl_bim_double_shear_connector_jdsd.prj},{NB=double_shear_connector_jdsd - JORDAHL_BIM_Double_Shear_Connector_JDSD - JORDAHL_BIM_Double_Shear_Connector_JDSD (1)_JDSD 25HF},{THERMALTRANSMITTANCE=0},{LOADBEARING=1},{ISEXTERNAL=0},{IIIWEBPLATEWIDTH=82},{LH2SLEEVEOVERALLLENGTH=120},{B2SLEEVEENDPLATEWIDTH=60},{T2SLEEVEENDPLATETHICKNESS=2},{H2SLEEVEENDPLATEHEIGHT=100},{DHSLEEVEDIAMETER=20},{Z2SLEEVEANCHORBARPOSITION=28},{ISLEEVEANCHORBARCENTRES=30},{LQ2SLEEVEANCHORBAR2=110},{LQ1SLEEVEANCHORBAR1=50},{LEDOWELPROJECTION=120},{LDDOWELOVERALLLENGTH=260},{B1DOWELENDPLATEWIDTH=30},{T1DOWELENDPLATETHICKNESS=5},{H1DOWELENDPLATEHEIGHT=80},{DDDOWELDIAMETER=16},{ADDOWELCENTRES=48},{Z1DOWELANCHORBARPOSITION=31},{IIDOWELANCHORBARCENTRES=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Jordahl group
Description
JORDAHL BIM Double Shear Connector JDSD
Bill of material
Double shear connector jdsd - JORDAHL BIM Double Shear Connector JDSD - JORDAHL_BIM_Double_Shear_Connector_JDSD (1)_JDSD 25HF
THERMALTRANSMITTANCE
Thermal Transmittance
0
LOADBEARING
Load Bearing
1
ISEXTERNAL
Is External
0
IFCEXPORTTYPE
Ifc Export Type
ELEMENT
IFCEXPORTAS
Ifc Export As
IfcBuildingElementProxyType
IIIWEBPLATEWIDTH
III Web Plate Width
82
82
mm
LH2SLEEVEOVERALLLENGTH
lH2 Sleeve Overall Length
120
120
mm
B2SLEEVEENDPLATEWIDTH
b2 Sleeve End Plate Width
60
60
mm
T2SLEEVEENDPLATETHICKNESS
t2 Sleeve End Plate Thickness
2
2
mm
H2SLEEVEENDPLATEHEIGHT
h2 Sleeve End Plate Height
100
100
mm
DHSLEEVEDIAMETER
DH Sleeve Diameter
20
20
mm
Z2SLEEVEANCHORBARPOSITION
z2 Sleeve Anchor Bar Position
28
28
mm
ISLEEVEANCHORBARCENTRES
I Sleeve Anchor Bar Centres
30
30
mm
LQ2SLEEVEANCHORBAR2
lq2 Sleeve Anchor Bar2
110
110
mm
LQ1SLEEVEANCHORBAR1
lq1 Sleeve Anchor Bar1
50
50
mm
LEDOWELPROJECTION
le Dowel Projection
120
120
mm
LDDOWELOVERALLLENGTH
ld Dowel Overall Length
260
260
mm
B1DOWELENDPLATEWIDTH
b1 Dowel End Plate Width
30
30
mm
T1DOWELENDPLATETHICKNESS
t1 Dowel End Plate Thickness
5
5
mm
H1DOWELENDPLATEHEIGHT
h1 Dowel End Plate Height
80
80
mm
DDDOWELDIAMETER
DD Dowel Diameter
16
16
mm
ADDOWELCENTRES
ad Dowel Centres
48
48
mm
Z1DOWELANCHORBARPOSITION
z1 Dowel Anchor Bar Position
31
31
mm
IIDOWELANCHORBARCENTRES
II Dowel Anchor Bar Centres
30
30
mm
LQ2DOWELANCHORBAR2
lq2 Dowel Anchor Bar2
110
110
mm
LQ1DOWELANCHORBAR1
lq1 Dowel Anchor Bar1
50
50
mm
DQANCHORDIAMETER
Dq Anchor Diameter
12
12
mm
JOINTWIDTH
Joint Width
30
mm
VERSION
Version
1.1
UNICLASS2
Uniclass2
45-91-15/483
STAINLESSSTEELDESIGNATION
Stainless Steel Designation
To BS EN 10088-1, grade 1.4301/1.4462
MINIMUMSPACING
Minimum Spacing
Min. 1.50 adjoining slab depth
MINIMUMEDGEDISTANCE
Minimum Edge Distance
Min. 0.75 adjoining slab depth
MAXIMUMJOINTWIDTH
Maximum Joint Width
60 mm
ISSUEDATE
Issue Date
2014-02-12
DOWELPLATESHAPE
Dowel Plate Shape
Round
DESCRIPTION
Description
Tension system
ANCHORPOSITION
Anchor Position
Slab centreline
ANCHORCONFIGURATION
Anchor Configuration
Double dowel (65 mm dowels at 180 mm centres)
NOMINALWIDTH
Nominal Width
0
mm
NOMINALLENGTH
Nominal Length
0
mm
NOMINALHEIGHT
Nominal Height
0
mm
MODELREFERENCE
Model Reference
JORDAHL®JDSD
MODELLABEL
Model Label
20HF
20HF
MATERIAL
Material
Stainless steel
DOCUMENTATION
Documentation
https://pohlcon.com/downloads
DOCUMENTREFERENCE
Document Reference
https://pohlcon.com/