Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
K4500 Stove Household 4 Burner With Oven Electric
Bill of material
k4500_stove_household_4_burner_with_oven_electric
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
K4500
VARNOMINALWIDTH
Nominal width
760
VARNOMINALHEIGHT
Nominal height
1220
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
64f65a7c-6c1d-4d24-9612-8fd2c08984c0
VARDESCRIPTION
Description
Electric household range with four burner stove and oven. Gas models are available. This unit is used in rehabilitation settings to teach daily living skills to patients.
VARWEIGHTIP
Weight_IP
190
VARWATTS2
Watts2
16628
VARWATTS1
Watts1
14411
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
G
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Stove, Household, 4 Burner, with Oven, Electric
VARNSN
NSN
7310
VARJSN
JSN
K4500
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
240
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
3
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
No
VARELECHERTZDEPENDENT
ELEC_HertzDependent
Yes
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
40
VARELECAMPS1
ELEC_Amps1
40
VARDETAILDESCRIPTION
DetailDescription
Electric household range with four burner stove and oven. Gas models are available. This unit is used ni rehabilitation settings to teach daily living skills to patients.
VARDIMWIDTHIP
DIM_Width_IP
2.5 -
VARDIMHEIGHTIP
DIM_Height_IP
4 -
VARDIMDEPTHIP
DIM_Depth_IP
2.33333333333333 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0