Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KST M32
Bill of material
19303201
MD01
VAR__MANUID_
19303201
DESCSHORT
Short Description
KST M32
DESCLONG
Long Description
Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm, Length 25 mm, for vertical and horizontal connection of AK/AKi 24 distribution boards, ZKi meter enclosures and AKL/AKi 1-4 empty enclosures, for vertical connection of AK/AKi 09/12 distribution boards, as well as TK empty enclosures with M32 knock-outs<br /><strong>Dimensions: </strong>36,5 x 36,5 x 24,5 mm
INTNO
International product number
4013902917853
MANUID
Product number of the Manufacturer
19303201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KST M32
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
32
EF005114
32
EF005115
-
EF005474
EV006419
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.044
LENGTH
36.500
WIDTH
36.500
DEPTH
24.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04