Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L0100 Microscope Binocular
Bill of material
l0100_microscope_binocular
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L0100
VARNOMINALWIDTH
Nominal width
300
VARNOMINALHEIGHT
Nominal height
560
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e616f3a6-3d11-4e3a-b1b0-a7bbf152b343
VARDESCRIPTION
Description
Binocular microscope. Equipped with plan achromatic objectives to suit work in brightfield, phase contrast, darkfield, photomicrography, dual viewing and projection screen. Microscope has a high light intensity, 100 watt halogen lamp, for constant color temperature and illumination, a three step variable transformer, focusable aspheric abbe condenser system_ heat absorbing glass_ centerable field diaphragm_ two built-in filter turrets permitting a combination of selective light balancing and color compensating filters. Other components/features include a swing-in condenser, 4X objective, quadruple nosepiece, 10X wide field eyepieces and a graduated stage. Other observation tubes can be added. It is used in laboratories for cell counting and other observation techniques.
VARWEIGHTIP
Weight_IP
26
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Microscope, Binocular
VARNSN
NSN
6650
VARJSN
JSN
L0100
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
Binocular microscope. Equipped with plan achromatic objectives to suit work in brightfield, phase contrast, darkfield, photomicrography, dual viewing and projection screen. Microscope has a high light intensity. 100 watt halogen lamp, for constant color temperature and illumination, a three step variable transformer, focusable aspheric abbe condenser system_ heat absorbing glass_ centerable field diaphragm_ two built-in filter turrets permitting a compination of selective light balancing and color compensating filters. Other components/features include a swing-in condenser, 4X objective, quadruple nosepiece, 10X wide field eyepieces and a graduated stage. Other observation tubes can be added. It is used in laboratories for cell counting and other observation techniques.
VARDIMWIDTHIP
DIM_Width_IP
1 -
VARDIMHEIGHTIP
DIM_Height_IP
1.83333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
1.66666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0