Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L0105 Microscope Binocular Phase Contrast
Bill of material
l0105_microscope_binocular_phase_contrast
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L0105
VARNOMINALWIDTH
Nominal width
270
VARNOMINALHEIGHT
Nominal height
430
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
81eae599-c71b-44af-a16c-c67e89ee517b
VARDESCRIPTION
Description
Binocular laboratory microscope. Characteristics include a 6V, 20W tungsten halogen lamp, quadruple revolving nosepiece, a binocular body, un-graduated mechanical stage, 4X,10X,40X and 100X plan achromatic objectives. Unit has a 1.25 condenser with mount, an auxiliary swing-in condenser, two (10X) widefield eyepieces, dual diopter adjustment and may include a carrying case. Used in the laboratory to perform observations on laboratory cultures and samples. Microscope to be provided with appropriate light source and filters for phase contrast microscopy.
VARWEIGHTIP
Weight_IP
18
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
120
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Microscope, Binocular, Phase Contrast
VARNSN
NSN
6655005267785
VARJSN
JSN
L0105
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
Binocular laboratory microscope. Characteristics include a 6V, 20W tungsten halogen lamp, quadruple revolving nosepiece, a binocular body, un-graduated mechanical stage, 4X,10X,40X and 100X plan achromatic objectives. Unit has a 1.25 condenser with mount, an auxiliary swing-in condenser, two (10X) widefield eyepieces, dual diopter adjustment and may include a carrying case. Used in the laboratory to perform observations on laboratory cultures and samples. Microscope to be provided with appropriate light source and filters for phase contrast microscopy.
VARDIMWIDTHIP
DIM_Width_IP
0.75 -
VARDIMHEIGHTIP
DIM_Height_IP
1.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
1.25 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0