Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1000 Analyzer Blood Chem Auto 60 Samples Hour
Bill of material
l1000_analyzer_blood_chem_auto_60_samples_hour
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1000
VARNOMINALWIDTH
Nominal width
510
VARNOMINALHEIGHT
Nominal height
530
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
635efa34-0496-4371-b412-59c9044c277a
VARDESCRIPTION
Description
Automatic blood/chemistry analyzer. It is a four parameter electrolyte analyzer. The unit measures Na, K, Cl concentrations using an ion selective electrode and CO2 concentrations using differential pH. The analyzer also accepts whole blood, plasma, serum and urine and has an automatic calibration capability.
VARWEIGHTIP
Weight_IP
90
VARWATTS2
Watts2
0
VARWATTS1
Watts1
600
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
A
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
E
VARNOMENCLATURE
Nomenclature
Analyzer, Blood Chem, Auto, 60 Samples/Hour
VARNSN
NSN
6640
VARJSN
JSN
L1000
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
5
VARDETAILDESCRIPTION
DetailDescription
Automatic blood/chemistry analyzer. It is a four parameter electrolyte analyzer. The unit measures Na, K, Cl concentrations using an ion selective electrode and CO2 concentrations using differential pH. The analyzer also accepts whole blood, plasma, serum and urine and has an automatic calibration capability.
VARDIMWIDTHIP
DIM_Width_IP
1.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
1.75 -
VARDIMDEPTHIP
DIM_Depth_IP
1.75 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0