Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1035 Analyzer Chemistry Stat
Bill of material
l1035_analyzer_chemistry_stat
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1035
VARNOMINALWIDTH
Nominal width
2360
VARNOMINALHEIGHT
Nominal height
1570
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
b525ee70-76f0-4212-bb30-cd8f766171a6
VARDESCRIPTION
Description
Stat chemistry analyzer. The unit performs tests in <10 minutes. The test parameters are serum, urine and CSF. The unit performs over 37 routine tests. The analyzer can process 100 samples at a time with a maximum analytical rate of 420 tests per hour. It is used for electrolytes, blood hematocrit and other routine chemistries.