Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1075 Bath Cryoprecipitate Thawing 4 Deg C
Bill of material
l1075_bath_cryoprecipitate_thawing_4_deg_c
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1075
VARNOMINALWIDTH
Nominal width
560
VARNOMINALHEIGHT
Nominal height
940
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4a42f67e-ecda-40ea-9837-b2fda6543494
VARDESCRIPTION
Description
A 17 gallon cryoprecipitate thawing water bath or equivalent. Unit designed to operate at plus 4 degrees centigrade for thawing units of cryoprecipitate in the blood bank. Unit includes both heating (650 watts) and cooling systems (1/4 HP) to maintain a constant temperature plus or minus 0.02 degrees centigrade around a plus 4 degree centigrade operating temperature. Unit includes dual stage circulating pump to maintain a uniform temperature throughout the tank. Unit capable of thawing twelve (12), 250ml plasma bags in approximately 2 hours.
VARWEIGHTIP
Weight_IP
205
VARWATTS2
Watts2
4400
VARWATTS1
Watts1
1560
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Bath, Cryoprecipitate Thawing (+4 Deg C)
VARNSN
NSN
6530
VARJSN
JSN
L1075
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
220
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
20
VARELECAMPS1
ELEC_Amps1
13
VARDETAILDESCRIPTION
DetailDescription
A 17 gallon cryoprecipitate thawing water bath or equivalent. Unit designed to operate at plus 4 degrees centigrade for thawing units of cryoprecipitate in the blood bank. Unit includes both heating (650 watts) and cooling systems (1/4 HP) to maintain a constant temperature plus or minus 0.02 degrees centigrade around a plus 4 degree centigrade operating temperature. Unit includes dual stage circulating pump to maintain a uniform temperature throughout the tank. Unit capable of thawing twelve (12), 250ml plasma bags in approximately 2 hours.
VARDIMWIDTHIP
DIM_Width_IP
1.83333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
3.75 -
VARDIMDEPTHIP
DIM_Depth_IP
2.41666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
1600