Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1085 Analyzer Coagulation Automatic
Bill of material
l1085_analyzer_coagulation_automatic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1085
VARNOMINALWIDTH
Nominal width
940
VARNOMINALHEIGHT
Nominal height
610
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
d0371f7a-1921-4c69-b0e3-44b47a9d0ef1
VARDESCRIPTION
Description
Automatic coagulation analyzer. The unit performs on-site blood coagulation tests, prothrombin time (PT), and partial thromboplastin time (PTT) tests on whole blood or plasma samples. The analyzer employs both single and duplicating or stat testing capabilities
VARWEIGHTIP
Weight_IP
139
VARWATTS2
Watts2
0
VARWATTS1
Watts1
480
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Analyzer, Coagulatin, Automatic
VARNSN
NSN
6625
VARJSN
JSN
L1085
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
50/60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
4
VARDETAILDESCRIPTION
DetailDescription
Automatic coagulation analyzer. The unit performs on-site blood coagulation tests, prothrombin time (PT), and partial thromboplastin time (PTT) tests on whole blood or plasma samples. The analyzer employs both single and duplicating or stat testing capabilities.
VARDIMWIDTHIP
DIM_Width_IP
3.08333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
2 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0