Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1180 Dilutor 1 25 000 Dilution
Bill of material
l1180_dilutor_1_25_000_dilution
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1180
VARNOMINALWIDTH
Nominal width
250
VARNOMINALHEIGHT
Nominal height
460
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
5303ead3-7be4-4c6a-bc5b-3ddb7bdc07b9
VARDESCRIPTION
Description
Pipetter/Diluter. It has a sample volume of 20 micro liters and a diluent volume of 5 ml and is compatible with most caustic lab solutions such as HCL, H2SO4 glacial acetic acid, cholesterol reagent, total lipid reagent and a vast number of other corrosives. Each instrument is precisely calibrated to assure dilution accuracy and reproducibility with in 1%. The system also has a factory preset volume ration. The cycle light indicates when units are ready to sample or the dispense hand has a reagent draw-back feature that prevents sample reagent mixing inside the pipette after the dispensing cycle. This is a precise automatic instrument for sampling and dispensing. Used for hemoglobin determinations, and other required dilutions.
VARWEIGHTIP
Weight_IP
18
VARWATTS2
Watts2
0
VARWATTS1
Watts1
575
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Dilutor, 1:25,000 Dilution
VARNSN
NSN
6640
VARJSN
JSN
L1180
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
115
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
5
VARDETAILDESCRIPTION
DetailDescription
Pipetter/Diluter. It has a sample volume of 20 micro liters and a diluent volume of 5 ml and is compatible with most caustic lab solutions such as HCL, H2SO4 glacial acetic acid, cholesterol reagent, total lipid reagent and a vast number of other corrosives. Each instrument is precisely calibrated to assure dilution accuracy and reproducibility with in 1%. The system also has a factory preset volume ration. The cycle light indicates when units are ready to sample or the dispense hand has a reagent draw-back feature that prevents sample reagent mixing inside the pipette after the dispensing cycle. This is a precise automatic instrument for sampling and dispensing. Used for hemoglobin determinations, and other required dilutions.
VARDIMWIDTHIP
DIM_Width_IP
0.58333333333333300 -
VARDIMHEIGHTIP
DIM_Height_IP
1.16666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
0.75 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0