카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1185 Analyzer Glucose
Bill of material
l1185_analyzer_glucose
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1185
VARNOMINALWIDTH
Nominal width
360
VARNOMINALHEIGHT
Nominal height
360
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
f4475741-0b8b-430e-a0c5-34092f672422
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Discrete glucose analyzer. Characteristics include sample volume of 10 microliters, measurement principle of the oxygen rate method, throughput of 67 samples per hour and a glucose value displayed in mg/dl. This is a self contained system with automatic fill and drain cycles. Used for glucose analysis of serum plasma or saliva samples