Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1670 Centrifuge Refrigerated Floor Model
Bill of material
l1670_centrifuge_refrigerated_floor_model
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1670
VARNOMINALWIDTH
Nominal width
810
VARNOMINALHEIGHT
Nominal height
1270
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e0ad07c5-2d0b-4767-a43e-510efd18f100
VARDESCRIPTION
Description
Refrigerated centrifuge. This is a floor standing unit with a solid state speed control system that has speeds ranging from approximately 150 to 6000 RPM. Other characteristics include a temperature range of -9 to +39 degrees C., dual range digital timer, rotor imbalance detection, a programmable memory and a dynamic brake with three deceleration rates. The unit also has a refrigeration system that consists of a low maintenance compressor and a coil wrapped insulated guard bowl. Used in laboratories for processing heat sensitive samples
VARWEIGHTIP
Weight_IP
981
VARWATTS2
Watts2
0
VARWATTS1
Watts1
6240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
C
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Centrifuge, Refrigerated, Floor Model
VARNSN
NSN
6640
VARJSN
JSN
L1670
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS1
ELEC_Amps1
30
VARDETAILDESCRIPTION
DetailDescription
Refrigerated centrifuge. This is a floor standing unit with a solid state speed control system that has speeds ranging from 150 to 6000 RPM. Other characteristics include a temperature range of -9 to +39 degrees C., dual range digital timer, rotor imbalance detection, a programmable memory and a dynamic brake with three deceleration rates. The unit also has a refrigeration system that consists of a low maintenance compressor and a coil wrapped insulated guard bowl. Used in laboratories for processing heat sensitive samples.
VARDIMWIDTHIP
DIM_Width_IP
2.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
4.16666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
3 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
7000