Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1780 Centrifuge Cytology
Bill of material
l1780_centrifuge_cytology
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1780
VARNOMINALWIDTH
Nominal width
430
VARNOMINALHEIGHT
Nominal height
250
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a97eca16-3be9-4481-8c46-e7336114ac99
VARDESCRIPTION
Description
Cyto-Centrifuge. The characteristics/components include a specimen chamber designed to avoid slide damage, fluid path for premature absorption and a disinfectant tank for prevention of pathogenic aerosol. The unit has a maximum speed of approximately 2,000 RPM. Used for cell sedimentation and dispersion on a glass slide and other laboratory applications.
VARWEIGHTIP
Weight_IP
32
VARWATTS2
Watts2
0
VARWATTS1
Watts1
600
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Centrifuge, Cytology
VARNSN
NSN
6640
VARJSN
JSN
L1780
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
5
VARDETAILDESCRIPTION
DetailDescription
Cyto-Centrifuge. The characteristics/components include a specimen chamber designed to avoid slide damage, fluid path for premature absorption and a disinfectant tank for prevention of pathogenic aerosol. The unit has a maximum speed of approximately 2,000 RPM. Used for cell sedimentation and dispersion on a glass slide and other laboratory applications.
VARDIMWIDTHIP
DIM_Width_IP
1.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
0.83333333333333300 -
VARDIMDEPTHIP
DIM_Depth_IP
2.08333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0