Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1950 Demineralizer Water Floor Mounted 1 5 3 Gpm
Bill of material
l1950_demineralizer_water_floor_mounted_1_5_3_gpm
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1950
VARNOMINALWIDTH
Nominal width
890
VARNOMINALHEIGHT
Nominal height
790
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ba6f94d8-31a0-425e-b592-89f75f574a7c
VARDESCRIPTION
Description
Floor mounted water demineralizer. The unit has a one half to three gpm capacity. It has two beds, automatic calibration, purity meter, recirculation pump and disposable cartridges. The system continuously recirculates to discourage growth. Used to produce high purity water for laboratory use. May also be wall mounted.
VARWEIGHTIP
Weight_IP
100
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Demineralizer, Water, Floor Mounted,1/2-3 GPM
VARNSN
NSN
6640
VARJSN
JSN
L1950
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
Floor mounted water demineralizer. The unit has a one half to three gpm capacity. It has two beds, automatic calibration, purity meter, recirculation pump and disposable cartridges. The system continuously recirculates to discourage growth. Used to produce high purity water for laboratory use. May also be wall mounted.
VARDIMWIDTHIP
DIM_Width_IP
2.91666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
2.58333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
1.5 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0