Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2200 Hood Fume Floor Standing
Bill of material
l2200_hood_fume_floor_standing
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2200
VARNOMINALWIDTH
Nominal width
1240
VARNOMINALHEIGHT
Nominal height
2490
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
9cd20b84-17e4-4fb1-9b35-e15ee58551fd
VARDESCRIPTION
Description
Floor standing fume hood. The unit presented is 4 Ft but is available in other sizes. It will include a fluorescent light fixture, blower switch with pilot light, at least one duplex receptacle, a cup sink and shall be acid resistant. The minimum average face velocity shall be 100 fpm. It Includes a safety glass sash resistant to heat of up to 71 degrees centigrade. Static pressure loss is not to exceed 0.22 inches. The fume hood also has adjustable baffles. Other custom options are available. Used in laboratories to prepare samples requiring the use of toxic and or flammable materials.
VARWEIGHTIP
Weight_IP
756
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1800
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
I
VARNOMENCLATURE
Nomenclature
Hood, Fume, Floor Standing
VARNSN
NSN
6640
VARJSN
JSN
L2200
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
15
VARDETAILDESCRIPTION
DetailDescription
Floor standing fume hood. The unit presented is 4 Ft but is available in other sizes. It will include a fluorescent light fixture, blower switch with pilot light, at least one duplex receptacle, a cup sink and shall be acid resistant. The minimum average face velocity shall be 100 fpm. It Includes a safety glass sash resistant to heat of up to 71 degrees centigrade. Static pressure loss is not to exceed 0.22 inches. The fume hood also has adjustable baffles. Other custom options are available. Used in laboratories to prepare samples requiring the use of toxic and or flammable materials.
VARDIMWIDTHIP
DIM_Width_IP
4.08333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
8.16666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.91666666666667 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0