Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2270 Hood Fume Radioisotope
Bill of material
l2270_hood_fume_radioisotope
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2270
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
2460
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
2afe108d-9ee1-4141-a316-c25312c6fba2
VARDESCRIPTION
Description
Radioisotope fumehood. The unit requires a charcoal trap filter, lead-lined or HEPA filter as required by codes and use criteria in the exhaust stack, not part of this hood. Other characteristics are that it be strong enough to support lead shielding bricks, have at least two duplex receptacles and a cup sink. The minimum average face velocity shall be 100 fpm and the static pressure loss through the hood shall not exceed 0.2 inches of water at 100 fpm face velocity (700 CFM).
VARWEIGHTIP
Weight_IP
910
VARWATTS2
Watts2
2080
VARWATTS1
Watts1
2400
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
D
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Hood, Fume, Radioisotope
VARNSN
NSN
6640
VARJSN
JSN
L2270
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
10
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
Radioisotope fumehood. The unit requires a charcoal trap filter, lead-lined or HEPA filter as required by codes and use criteria in the exhaust stack, not part of this hood. Other characteristics are that it be strong enough to support lead shielding bricks, have at least two duplex receptacles and a cup sink. The minimum average face velocity shall be 100 fpm and the static pressure loss through the hood shall not exceed 0.2 inches of water at 100 fpm face velocity (700 CFM).
VARDIMWIDTHIP
DIM_Width_IP
4 -
VARDIMHEIGHTIP
DIM_Height_IP
8 -
VARDIMDEPTHIP
DIM_Depth_IP
2.83333333333333 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0