Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2290 Hood Laminar Flow Horizontal Bench Top 4Ft
Bill of material
l2290_hood_laminar_flow_horizontal_bench_top_4ft
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2290
VARNOMINALWIDTH
Nominal width
1350
VARNOMINALHEIGHT
Nominal height
1270
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
cc70b598-d2c0-4900-9862-1c0b91184d6e
VARDESCRIPTION
Description
Bench top horizontal laminar flow fumehood. The unit meets or exceeds Class 100 requirements set for Federal Standard 209B. The unit characteristics/components are: HEPA filters, a washable and reusable pre-filter, work surface and side walls of type 304 stainless steel, duplex electrical receptacles, high velocity return air slots to provide an air curtain at the work area, work surface and side walls and a blower to provide an average velocity of 100 fpm. Used for work with non-hazardous materials where clean particle-free air is required. 4 Foot model represented, other sizes are available.
VARWEIGHTIP
Weight_IP
370
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Hood, Laminar Flow, Horizontal, Bench Top, 4ft
VARNSN
NSN
6640
VARJSN
JSN
L2290
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
Bench top horizontal laminar flow fumehood. The unit meets or exceeds Class 100 requirements set for Federal Standard 209B. The unit characteristics/components are: HEPA filters, a washable and reusable pre-filter, work surface and side walls of type 304 stainless steel, duplex electrical receptacles, high velocity return air slots to provide an air curtain at the work area, work surface and side walls and a blower to provide an average velocity of 100 fpm. Used for work with non-hazardous materials where clean particle-free air is required. 4 Foot model represented, other sizes are available.
VARDIMWIDTHIP
DIM_Width_IP
4.25 -
VARDIMHEIGHTIP
DIM_Height_IP
4.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2.91666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0