Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2310 Cabinet Bio Safety Class Iia1 Fs Vert 4Ft
Bill of material
l2310_cabinet_bio_safety_class_iia1_fs_vert_4ft_l2310___cabinet__bio_safety__class_ii_a1__f_s__vert__4ft
VARIANTNAME
L2310 - Cabinet, Bio Safety, Class II/A1, F/S, Vert, 4ft
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2310
VARNOMINALWIDTH
Nominal width
1370
VARNOMINALHEIGHT
Nominal height
2490
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
97945ba4-d2b7-4013-96e5-7095281f52f6
VARDESCRIPTION
Description
Bio safety cabinet, Class II, Type A1. This is a vertical freestanding unit with a face velocity of 100 fpm, constructed of type 304 stainless steel. The inside walls have a high velocity air return. The unit utilizes 70% air recirculation 30% exhaust either into room or through to the outside. It requires HEPA and includes a removable work tray, built-in drain valve, two valve penetrations with blanking plugs, duplex outlet and a fluorescent lamp. Used for low to moderate risk biological agents with the absence of volatile toxic chemicals and radionuclides. 4 foot model, other sizes available.