Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2335 Cabinet Bio Safety Class Ii B2 F S 4Ft
Bill of material
l2335_cabinet_bio_safety_class_ii_b2_f_s_4ft
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2335
VARNOMINALWIDTH
Nominal width
1400
VARNOMINALHEIGHT
Nominal height
2720
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
67cee7c8-1f0d-4800-b6b1-4c49c0f9f901
VARDESCRIPTION
Description
Class II, Type B2, bio safety cabinet. This is a freestanding vertical laminar flow unit. It includes two HEPA filters, one supply and one exhaust zero-probed. The intake velocity averages 105 fpm. It includes an audible alarm to notify the operator of an unsafe window position, an audio-visual alarm to monitor exhaust pressure, type 304 stainless steel construction with side walls slotted for high velocity air return, an exterior of 16 gauge or heavier steel, two grounded key petcocks and a duplex receptacle for grounded plugs. Used for low to moderate risk biological agents treated with toxic chemicals and radio-nucleotides. 4 foot model presented, other sizes are available.
VARWEIGHTIP
Weight_IP
853
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
E
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cabinet, Bio Safety, Class II/B2, F/S, 4ft
VARNSN
NSN
6640
VARJSN
JSN
L2335
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
Class II, Type B2, bio safety cabinet. This is a freestanding vertical laminar flow unit. It includes two HEPA filters, one supply and one exhaust zero-probed. The intake velocity averages 105 fpm. It includes an audible alarm to notify the operator of an unsafe window position, an audio-visual alarm to monitor exhaust pressure, type 304 stainless steel construction with side walls slotted for high velocity air return, an exterior of 16 gauge or heavier steel, two grounded key petcocks and a duplex receptacle for grounded plugs. Used for low to moderate risk biological agents treated with toxic chemicals and radio-nucleotides. 4 foot model presented, other sizes are available.
VARDIMWIDTHIP
DIM_Width_IP
4.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
8.75 -
VARDIMDEPTHIP
DIM_Depth_IP
2.75 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0