Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2337 Canopy Hood Fume 6 Foot
Bill of material
l2337_canopy_hood_fume_6_foot
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2337
VARNOMINALWIDTH
Nominal width
1830
VARNOMINALHEIGHT
Nominal height
530
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
1e26c681-35a3-4ea5-9c00-e508be4847c2
VARDESCRIPTION
Description
Canopy fumehood. The unit includes a switched fan unit with pilot light_ corrosion resistant steel, aluminum, or chemical resistant and fire retardant seamless fiberglass construction_ dimensions as indicated on design drawings_ fire suppression systems and any other special requirements to be defined during the facility design. It also includes a 3/4 horsepower motor blower. The static pressure loss shall not exceed 0.91 at 1290 cfm and 1.65 at 1935 cfm. It is equipped with baffles to maximize slot velocities and control fumes. Used in laboratories for low to moderate risk biological agents. Other sizes may be available. Blower motor mounted separate from the canopy and may not be included in the size specification.