l2339 hood fume histopathology staining
Seps2bim
Hood
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{seps2bim/hood/l2339_hood_fume_histopathology_staining.prj},{NB=hood - l2339_hood_fume_histopathology_staining - l2339_hood_fume_histopathology_staining},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=1220},{VARNOMINALHEIGHT=1600},{VAREDITIONNUMBER=1},{NAME=l2339_hood_fume_histopathology_staining},{INAME=l2339_hood_fume_histopathology_staining},{RFAFILE=l2339_hood_fume_histopathology_staining},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US},{VARREGIONMIDDLEEAST=None},{VARREGIONEUROPE=None},{VARREGIONASIA=None},{VARREGIONANTARCTICA=None},{VARREGIONAFRICA=None},{VARPRODUCTSKU=L2339},{VARMANUFACTURERNAME=SEPS2BIM},{VARMANUFACTURERCOUNTRY=United States},{VARDESIGNCOUNTRY=United States},{VARDATEOFPUBLISHING=2014-08-12}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2339 Hood Fume Histopathology Staining
Bill of material
l2339_hood_fume_histopathology_staining
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2339
VARNOMINALWIDTH
Nominal width
1220
VARNOMINALHEIGHT
Nominal height
1600
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
097b2b0b-bd4f-4894-a503-19792abed361
VARDESCRIPTION
Description
Histopathology staining fume hood to be used to contain manual and automatic staining stations. Double sliding doors permit access to entire height and half the width of the hood at one time. Integral fluorescent lighting provided for interior visibility. Unit provided with integral blower and hooks to building systems for exhaust to the atmosphere. Unit provides for front to back flow to protect technicians from volatile staining solution vapors. Base model is 30 inches wide but may be procured in widths up to 72 inches wide. Unit is designed to sit on existing bench tops.