Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2575 Incubator Platelet Freestanding With Rotator
Bill of material
l2575_incubator_platelet_freestanding_with_rotator
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2575
VARNOMINALWIDTH
Nominal width
1040
VARNOMINALHEIGHT
Nominal height
1520
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
94484131-df70-4a92-be99-deadfdb05c8e
VARDESCRIPTION
Description
Freestanding platelet incubator. Unit is equipped with a rotator. The unit can be a single or dual capacity unit and can hold platelet rotators and agitators for continual mixing at 22 degrees centigrade. It has forced air circulation to maintain a uniform temperature throughout the incubator, a temperature range of 15-40 degrees centigrade, an alarm system for temperature deviations or power failure and a rotation speed of 6 rpm to maintain the viability of platelet concentrations.
VARWEIGHTIP
Weight_IP
445
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1440
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Incubator, Platelet, Freestanding, w/Rotator
VARNSN
NSN
6530
VARJSN
JSN
L2575
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
12
VARDETAILDESCRIPTION
DetailDescription
Freestanding platelet incubator. Unit is equipped with a rotator. The unit can be a single or dual capacity unit and can hold platelet rotators and agitators for continual mixing at 22 degrees centigrade. It has forced air circulation to maintain a uniform temperature throughout the incubator, a temperature range of 15-40 degrees centigrade, an alarm system for temperature deviations or power failure and a rotation speed of 6 rpm to maintain the viability of platelet concentrations.
VARDIMWIDTHIP
DIM_Width_IP
3.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
5 -
VARDIMDEPTHIP
DIM_Depth_IP
2.33333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0