Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L2660 Microbiological Identification System
Bill of material
l2660_microbiological_identification_system
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L2660
VARNOMINALWIDTH
Nominal width
1020
VARNOMINALHEIGHT
Nominal height
740
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
65b4bc86-d9a0-4674-8baa-5a898115a5cc
VARDESCRIPTION
Description
Microbiological identification system. The systems basic principles of operation consists of: photometry, fluorescence, radiometry, infrared spectrophotometry, and video image analysis, together with a MPLS (multiple-parameter light scattering technique) and a continuous flow-through detection system. It consists of an auto-prep station, auto filter, incubator, detector/reader, waste reservoir, and computer sample throughput of over 200/day. Designed to detect presence of micro organisms in body fluids, test susceptibility of micro organisms to anti microbial agents, and/or determine the minimum inhibitory concentrations of antibiotics in order to identify pathogens.
VARWEIGHTIP
Weight_IP
375
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1200
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Microbiological Identification System
VARNSN
NSN
6640
VARJSN
JSN
L2660
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
10
VARDETAILDESCRIPTION
DetailDescription
Microbiological identification system. The systems basic principles of operation consists of: photometry, fluorescence, radiometry,infrared spectrophotometry, and video image analysis, together with a MPLS (multiple-parameter light scattering technique) and a continuous flow-through detection system. It consists of an auto-prep station, auto filter, incubator, detector/reader, waste reservoir, and computer sample throughput of over 200/day. Designed to detect presence of micro organisms in body fluids, test susceptibility of micro organisms to anti microbial agents, and/or determine the minimum inhibitory concentrations of antibiotics in order to identify pathogens.
VARDIMWIDTHIP
DIM_Width_IP
2.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
3.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2.41666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
3300