Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L3430 Microtome Rotary Tilt Refrigerated
Bill of material
l3430_microtome_rotary_tilt_refrigerated
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L3430
VARNOMINALWIDTH
Nominal width
740
VARNOMINALHEIGHT
Nominal height
1190
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
48f7c130-6efc-4622-a374-6b1fe94021d1
VARDESCRIPTION
Description
Refrigerated rotary microtome/cryostat. The unit's features include horizontal advancement, sectioning from 2-20 microns, combination unit consisting of an automatic defrost of chamber and microtome, a temperature range from -30 degrees centigrade to room temperature, and a defrost cycle of 10 minutes every 24 hours. Used to prepare samples for slide studies.
VARWEIGHTIP
Weight_IP
387
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1800
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Microtome, Rotary, Tilt, Refrigerated
VARNSN
NSN
6640009828223
VARJSN
JSN
L3430
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Refrigerated rotary microtome/cryostat. The unit's features include horizontal advancement, sectioning from 2-20 microns, combinationunit consisting of an automatic defrost of chamber and microtome, a temperature range from -30 degrees centigrade to room temperature, and a defrost cycle of 10 minutes every 24 hours. Used to prepare samples for slide studies.
VARDIMWIDTHIP
DIM_Width_IP
2.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
3.91666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.5 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
1500