Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L9000 Embedder Tissue
Bill of material
l9000_embedder_tissue
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L9000
VARNOMINALWIDTH
Nominal width
810
VARNOMINALHEIGHT
Nominal height
380
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
857bba7b-d762-4ba5-8aa9-5214ebccf771
VARDESCRIPTION
Description
Tissue embedding center. This is a table top unit with a paraffin reservoir and cold plate, grouped together. The unit consists of a paraffin bath and a reservoir draining ledge, a heated work surface, large cold plate, foot pedal or touch plate for dispensing paraffin, a forceps warmer, a heated cassette holder, a temperature range on the paraffin bath of 45-65 degrees centigrade with a paraffin capacity of at least 2 liters, a plate that cools to -5 degrees centigrade or lower, a digital LED temperature display and can accommodate at least 50 cassettes.
VARWEIGHTIP
Weight_IP
105
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1200
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Embedder, Tissue
VARNSN
NSN
6630
VARJSN
JSN
L9000
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
10
VARDETAILDESCRIPTION
DetailDescription
Tissue embedding center. This is a table top unit with a paraffin reservoir and cold plate, grouped together. The unit consists of a paraffin bath and a reservoir draining ledge, a heated work surface, large cold plate, foot pedal or touch plate for dispensing paraffin, a forceps warmer, a heated cassette holder, a temperature range on the paraffin bath of 45-65 degrees centigrade with a paraffin capacity of at least 2 liters, a plate that cools to -5 degrees centigrade or lower, a digital LED temperature display and can accommodate at least 50 cassettes.
VARDIMWIDTHIP
DIM_Width_IP
2.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
1.41666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.16666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0