카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
LC duplex Unibody Single Mode
Bill of material
HARTING 09574000002000
MANUID
Product number of the Manufacturer
09574000002000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Connector LC duplex, Contacts: 2
DESCLONG
Long Description
Connectors, Connector LC duplex, Contacts: 2
MANUTYPEDESC
Manufacturer Type Description
LC duplex Unibody Single Mode
SUPPLIERALTNO
Alternative product number
09 57 400 0002 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO057
Product type
LC duplex Unibody Single Mode
AAO742
Brand
HARTING PushPull (V4)
AAT080
Pole number
2
AAU734
Manufacturer product description
Connectors, Connector LC duplex, Contacts: 2
AAW338
Manufacturer product designation
Connectors, Connector LC duplex, Contacts: 2
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink