Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Sikla
Description
LC - HV 200_HT - Floating Bearing LC - HV 200_HT
Bill of material
801098
TYP
Type
LODLEVEL
LOD Level
H1
Height
200 mm
H
Range of adjustment
mm
Enter value for H
Range of adjustment
mm
cm
inch
ft
D
Rohrdurchmesser
mm
SP1
Clamping range
mm
Enter value for SP1
Clamping range
mm
cm
inch
ft
G
Weight
kg
GP
Slide Plate
Without slide plate
ARTNR
Order number
CNSSORT
Sorting key
620
VERP
Packing
1 Stück
AUSWH1
1.Selection
AUSWH2
2.Selection
FGT
Rail Kit type
SP
Clamping range
mm
MAT
Material
16Mo3
TMIN
Temp. min
300 °C
TMAX
Temp. max
500 °C
CNSSUBPART
2