Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
LDL201 - Conductivity sensors
Bill of material
LDL201
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LDL201: inductive conductivity sensor; analogue output; scalable; selectable con
DESCLONG
Long Description
inductive conductivity sensor; analogue output; scalable; selectable conductivity / temperature; analogue; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68); Ambient temperature -40...60 °C; Pressure rating 16 bar; G 1 external thread Aseptoflex Vario; M12 Connector
BN
Bestellnummer
LDL201
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IND CONDUCTIVITY HYG ASF-V 077
ERPGRSUPPLIER
ERP Group Supplier
V4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1