Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
LMT392 - all level sensors
Bill of material
LMT392
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LMT392: Electronic level sensor; PNP; switching signal; IO-Link; Probe length 38
DESCLONG
Long Description
Electronic level sensor; PNP; switching signal; IO-Link; Probe length 38 mm; Medium temperature (water / oil) -25...85; (applications subject to the German Federal Water Act : 0...85 °C) °C / -25...100; (applications subject to the German Federal Water Act 0...100 °C) °C; G 1 external thread; Connector
BN
Bestellnummer
LMT392
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
LMCCE-A01E-QPKG-2/US
ERPGRSUPPLIER
ERP Group Supplier
F4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1