Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tece
Description
Washstand modules - Washstand modules
Bill of material
9410001
CNSORDERNO
Article number
9410001
PICTURE
Picture
LODLEVEL
LOD Level
H
Height adjustment
mm
Enter value for H
Height adjustment
mm
cm
inch
ft
HH
Wastewater height
mm
Enter value for HH
Wastewater height
mm
cm
inch
ft
WT
Horizontal
mm
Enter value for WT
Horizontal
mm
cm
inch
ft
KT1
Shorttext 1
TECEbase Waschtischmodul, Bauhöhe 1120 mm
GTIN
4027255059726
IDNR
9410001
ASTEXT
Specification text
Information
Ausschreibungstext
HTML
Website
HTML
EF002169
Material
Steel
EF021320
Self-bearing construction
true
EF000139
Surface protection
Lacquered
EF021584
Adjustable washbasin height
true
EF005454
Height
1120 - 1320 mm
EF005452
Width
500 mm
EF005457
Depth
90 - 240 mm
EF021703
Outer drainage tube diameter
50 mm
EF021324
With built-in siphon
false