Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M0010 Recorder Tape W Delayed Audio Feedback
Bill of material
m0010_recorder_tape_w_delayed_audio_feedback
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M0010
VARNOMINALWIDTH
Nominal width
300
VARNOMINALHEIGHT
Nominal height
300
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
3d29f05d-3f85-4b2c-8807-5c160f2ac64f
VARDESCRIPTION
Description
Delayed audio feedback tape recorder. Unit consists of a recorder and playback mechanism which delays speech playback so the patient can directly associate what was said with how it sounds. The unit includes a delay mode/time selector, amplifier and microphone. Electrical specifications are for an optional battery recharger. Some manufacturers equipment requires an ancillary computer for operation_ refer to the specific maker's literature. See JSN M1800 for computer equipment. Used for speech modification training and therapy
VARWEIGHTIP
Weight_IP
15
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Recorder, Tape, w/Delayed Audio Feedback
VARNSN
NSN
6515
VARJSN
JSN
M0010
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
1
VARDETAILDESCRIPTION
DetailDescription
Delayed audio feedback tape recorder. Unit consists of a recorder and playback mechanism which delays speech playback so the patient can directly associate what was said with how it sounds. The unit includes a delay mode/time selector, amplifier and microphone. Electrical specifications are for an optional battery recharger. Some manufacturers equipment requires an ancillary computer for operation_ refer to the specific maker's literature. See JSN M1800 for computer equipment. Used for speech modification training and therapy.
VARDIMWIDTHIP
DIM_Width_IP
1 -
VARDIMHEIGHTIP
DIM_Height_IP
1 -
VARDIMDEPTHIP
DIM_Depth_IP
1.16666666666667 -
VARCATVA
CAT_VA
-
VARCATNAVY
CAT_Navy
-
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
-
VARCATAF
CAT_AF
-
VARBTUPERHOUR
BTUperhour
0