Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M0630 Anesthesia Apparatus 3 Gas
Bill of material
m0630_anesthesia_apparatus_3_gas
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M0630
VARNOMINALWIDTH
Nominal width
1070
VARNOMINALHEIGHT
Nominal height
1420
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
b6d5361a-b49c-4e9a-b46c-f3cac34a5b76
VARDESCRIPTION
Description
Three gas anesthesia apparatus. Basic unit consists of steel cabinet with casters with one shallow, one medium, and one deep drawer, seven long scale eleven-inch flowmeters, five cylinder yokes, and telescoping absorber post. It includes two-canister model carbon dioxide absorber with inhalation and exhalation check valves, switch valve, switch valve elbow, sidearm Vernitrol, flow calculator, mounting kit, ventilator calculator, ventilator and an oxygen piping inlet. Also features nitrous oxide fail safe valve kit, aspirator kit, gas evacuator with vacuum and a flow meter safety cover. Used to dispense a mixture of gases during surgical procedures.
VARRADIUS
radius
0.125 -
VARWEIGHTIP
Weight_IP
340
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1200
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
C
VARUTIL3MEDGAS
UTIL_3_MedGas
G
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Anesthesia Apparatus, 3 Gas
VARNSN
NSN
6515
VARJSN
JSN
M0630
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
10
VARDETAILDESCRIPTION
DetailDescription
Three gas anesthesia apparatus. Basic unit consists of steel cabinet with casters with one shallow, one medium, and one deep drawer,seven long scale eleven-inch flowmeters, five cylinder yokes, and telescoping absorber post. It includes two-canister model carbon dioxide absorber with inhalation and exhalation check valves, switch valve, switch valve elbow, sidearm Vernitrol, flow calculator, mounting kit, ventilator calculator, ventilator and an oxygen piping inlet. Also features nitrous oxide fail safe valve kit, aspirator kit, gas evacuator with vacuum and a flow meter safety cover. Used to dispense a mixture of gases during surgical procedures.
VARDIMWIDTHIP
DIM_Width_IP
3.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
4.5 -
VARDIMDEPTHIP
DIM_Depth_IP
2.75 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0