Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M0720 Analyzer Pulmonary Function W Computer
Bill of material
m0720_analyzer_pulmonary_function_w_computer
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M0720
VARNOMINALWIDTH
Nominal width
1050
VARNOMINALHEIGHT
Nominal height
1850
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
685f5663-cc7a-4124-a5a0-480df31faa2c
VARDESCRIPTION
Description
Pulmonary function analyzer system. Unit includes whole body plethysmography, spirometer, computer, and gas analyzers. Computer based system for use in cardio-pulmonary areas. The system measures the ventilation, diffusion and distribution of gases in the lungs. It has automatic calibration and valves are pneumatically operated and controlled by the computer. Used to measure the performance of a patient's respiratory system_ for out-patient or pre-surgical screening. Systems have specific high pressure air and oxygen and low pressure helium requirements. Refer to manufacturer's literature.
VARWEIGHTIP
Weight_IP
400
VARWATTS2
Watts2
0
VARWATTS1
Watts1
600
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
F
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
F
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Analyzer, Pulmonary Function, w/Computer
VARNSN
NSN
6516
VARJSN
JSN
M0720
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
5
VARDETAILDESCRIPTION
DetailDescription
Pulmonary function analyzer system. Unit includes whole body plethysmography, spirometer, computer, and gas analyzers. Computer based system for use in cardio-pulmonary areas. The system measures the ventilation, diffusion and distribution of gases in the lungs. It has automatic calibration and valves are pneumatically operated and controlled by the computer. Used to measure the performance of a patient's respiratory system_ for out-patient or pre-surgical screening. Systems have specific high pressure air and oxygen and low pressure helium requirements. Refer to manufacturer's literature.
VARDIMWIDTHIP
DIM_Width_IP
5.16666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
6.5 -
VARDIMDEPTHIP
DIM_Depth_IP
5.16666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0