Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 CAT6a Bu gerade
Bill of material
HARTING 21033812806
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033812806
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: X-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 CAT6a Bu gerade
SUPPLIERALTNO
Alternative product number
21 03 381 2806
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
78
AAB754
Contact design
Socket
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
0.5 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
AAW338
Manufacturer product designation
M12 CAT6a Bu gerade
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85444995
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other